Spare handle

for pneumatic installation tool
Product group: Accessories | Product type: P-S 1216
Diameter (d)
12 - 16
Packaging unit (pcs.)
1
Reset selection
For further information please contact us.
Art.no.: 41601800006/10
Art.no.: 41601800006/10
Spare handle for the P-S 1216 pneumatic HELICOIL® installation tool to reliably control the installation torque.

Sizes:
• ≥ M 12
• ≥ UNC/UNF 7/16"-14
• ≥ UNF 7/16"-20
Diameter (d):
12 - 16
ECLASS 7.1:
21059201
Packaging unit (pcs.):
1
Product type:
Spare handle
Product group:
Accessories
Product type:
P-S 1216
Product Guide: 360° Joining Technology
PDF
ENG
1190/24-V1-EN (WBH)
HELICOIL® Plus thread technology: Intelligent system solution comprising a fastener and efficient processing for high-strength screw joints
PDF
ENG
0100/24-V1-EN
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024