Original - HELICOIL® Tangfree Screwlock thread insert
The HELICOIL® Tangfree Screwlock thread insert does not feature a tang so there is no tang break or removal after the installation. In addition to the classical coil thread insert, it features a screw-locking area to lock a screw. Due to the resilient frictional locking, the prevailing torques are similar to NASM8846. The prevailing torques comply with the requirements of technical delivery conditions stated in international standards as well as in aeronautical standards.
The HELICOIL® Tangfree Screwlock thread insert can be used with screws of higher property classes (8.8 and higher). It is particularly suited for low-strength materials. Due to its red colouring, it can be easily distinguished also after the installation.
Advantages:
• High thread strength
• Screwlock
• Wear, corrosion and temperature resistance
• Tight fit
• Increase in quality and value
• Cost saving
• No tang break
HELICOIL® Tangfree installation mandrels are required to install the HELICOIL® Tangfree Screwlock thread insert.
The HELICOIL® Tangfree Screwlock thread insert does not feature a tang so there is no tang break or removal after the installation. In addition to the classical coil thread insert, it features a screw-locking area to lock a screw. Due to the resilient frictional locking, the prevailing torques are similar to NASM8846. The prevailing torques comply with the requirements of technical delivery conditions stated in international standards as well as in aeronautical standards.
The HELICOIL® Tangfree Screwlock thread insert can be used with screws of higher property classes (8.8 and higher). It is particularly suited for low-strength materials. Due to its red colouring, it can be easily distinguished also after the installation.
Advantages:
• High thread strength
• Screwlock
• Wear, corrosion and temperature resistance
• Tight fit
• Increase in quality and value
• Cost saving
• No tang break
HELICOIL® Tangfree installation mandrels are required to install the HELICOIL® Tangfree Screwlock thread insert.
Material version:
A2, 1.4301, X5 CrNi1810
Thread type:
UNC
Material:
Stainless steel A2
Surface:
coloured red
Product type:
Thread inserts
Product group:
Thread technology
RoHS conformal:
Material:
Stainless steel
Product Guide: 360° Joining Technology
HELICOIL® Plus thread technology: Intelligent system solution comprising a fastener and efficient processing for high-strength screw joints
HELICOIL® Tangfree: The tangfree coil thread insert for high-strength threads