Art.no.: 51604369702/10
HELICOIL® Tangfree installation mandrel to process HELICOIL® Tangfree Screwlock coil thread inserts with a UNF thread. Compatible with the hexagon socket of HELICOIL® Plus installation tools.
Suited for:
• E-S 206 and E-S 410 electrical installation tools
• P-S 412 and P-S 1216 pneumatic installation tools
Properties:
• 1/4" hex drive
• With depth stop
Suited for:
• E-S 206 and E-S 410 electrical installation tools
• P-S 412 and P-S 1216 pneumatic installation tools
Properties:
• 1/4" hex drive
• With depth stop
Delivery scope: Installation mandrel, Telescopic sleeve, Tool for blade change, Operating instructions, Packaging
Diameter (d):
UNF 10-32
ECLASS 7.1:
21019104
Nominal length t2:
4.8
Pitch (P):
0.79
Packaging unit (pcs.):
1
Technical information:
complete installation tool with accessories
Thread type:
UNF
Product type:
Installation tool
Product group:
Tools
Product Guide: 360° Joining Technology
HELICOIL® Tangfree: The tangfree coil thread insert for high-strength threads
HELICOIL® Plus thread technology: Intelligent system solution comprising a fastener and efficient processing for high-strength screw joints