Art.no.: 41603500000/10
B-S 824 electrical installation tool to easily and economically install HELICOIL® Plus thread inserts.
The following sizes can be processed:
• M7 to M24
• UNC 5/16"-18 to UNC 1/2"-13
• UNF 5/16"-24 to UNF 1/2"-20
Note:
• Processing with installation mandrels (to be ordered separately)
Properties:
• Idle speed: speed 1/stepless 65–450 rpm, reversible | speed 2/stepless 200–1,450 rpm, reversible
• Torque: adjustable in 19 steps 1–6.9 Nm/31.9 Nm max.
• Tool holder: three-jaw chuck 1.0–13 mm
• Battery life approx. 45 min
• Weight incl. battery: 2.0 kg
Delivery scope:
• Cordless gun screwdriver
• 2 pieces battery pack 15.6 V, 3 Ah
• Quick charger
• Case
The following sizes can be processed:
• M7 to M24
• UNC 5/16"-18 to UNC 1/2"-13
• UNF 5/16"-24 to UNF 1/2"-20
Note:
• Processing with installation mandrels (to be ordered separately)
Properties:
• Idle speed: speed 1/stepless 65–450 rpm, reversible | speed 2/stepless 200–1,450 rpm, reversible
• Torque: adjustable in 19 steps 1–6.9 Nm/31.9 Nm max.
• Tool holder: three-jaw chuck 1.0–13 mm
• Battery life approx. 45 min
• Weight incl. battery: 2.0 kg
Delivery scope:
• Cordless gun screwdriver
• 2 pieces battery pack 15.6 V, 3 Ah
• Quick charger
• Case
Diameter (d):
M7-M24 ; UNC 5/16"-24 - UNC 1/2"-13 ; UNF 5/16"-24 - UNF 1/2-20
Weight g:
2000
Packingunit (pcs.):
1
Product group:
Accessories
Product type:
B-S 824
HELICOIL® Plus: Thread technology for high-strength fastenings
– metric threads
Product Guide: 360° Joining Technology