Battery power pack installation tool

for processing HELICOIL® Plus M 2 - M 6; UNC 2-56 - UNC 1/4"-20; UNF 4-48 - UNF 1/4"-28 with installation mandrel (which has to be ordered separately)
Product group: Accessories | Product type: B-S 206
Packaging unit (pcs.)
1
Reset selection
For further information please contact us.
Art.no.: 41604300000/10
Art.no.: 41604300000/10
B-S 206 battery-powered installation tool to easily and economically install coil thread inserts.

The following sizes can be processed:
• M2 to M6
• UNC 2-56 to UNC 1/4"-20
• UNF 4-48 to UNF 1/4"-28

Note:
• Processing with installation mandrels (to be ordered separately)

Properties:
• Idle speed: 200 rpm and 600 rpm, reversible
• Torque: adjustable in 21 steps from 0.3 Nm to 2.9 Nm/4.4 Nm max.
• Tool holder: 1⁄4" hexagon socket
• Battery charging within approx. 30 minutes
• Weight incl. battery: 0.5 kg

Delivery scope:
• Cordless straight gun screwdriver (bendable)
• 2 pieces battery pack 3.6 V, 1.5 Ah
• Quick charger
• Case
Diameter (d):
M2 - M6
ECLASS 7.1:
21059202
Weight g:
500
Packaging unit (pcs.):
1
Product type:
Battery-powered installation tool
Product group:
Accessories
Product type:
B-S 206

HELICOIL® Plus thread technology: Intelligent system solution comprising a fastener and efficient processing for high-strength screw joints
PDF
ENG
0100/24-V1-EN
Product Guide: 360° Joining Technology
PDF
ENG
1190/24-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024