HELICOIL® Plus electrical installation tool

for fast processing HELICOIL® Plus M 4 - M 10; UNC 8-32 - UNC 3/8"-16; UNF 8-36 - UNF 3/8"-24 with installation mandrel (which has to be ordered separately)
Product group: Tools | Product type: E-S 410
HELICOIL® Plus electrical installation tool M 4 - M 10 | 1
Diameter (d)
M 4 - M 10
Packingunit (pcs.)
1
Reset selection
For further information please contact us.
Art.no.: 41605400000/10
Art.no.: 41605400000/10
E-S 410 electrical installation tool to easily and economically install HELICOIL® Plus thread inserts.

The following sizes can be processed:
• M4 to M10
• UNC 8-32 to UNC 3/8"-16
• UNF 8-36 to UNF 3/8"-24

Note:
• Processing with installation mandrels (to be ordered separately)

Properties:
• Idle speed 1,200 rpm (continuously adjustable)
• Automatic reversal of the direction of rotation when the screw-in depth is reached
• Torque: 0.9 Nm–3 Nm (continuously adjustable at the control unit)
• Tool holder: quick-change chuck 1/4" hexagon socket with radial bearing for installation mandrel
• Weight: 0.57 kg

Delivery scope:
• Straight screwdriver with quick-change chuck
• Speed control with ramp control on the control unit, type EDU 2AE
• Case
Diameter (d):
M 4 - M 10
Weight g:
570
Packingunit (pcs.):
1
Product group:
Tools
Product type:
E-S 410

Product Guide: 360° Joining Technology
PDF
ENG
1190/23-V1-EN (WBH)
HELICOIL® Plus: Thread technology for high-strength fastenings - imperial threads
PDF
ENG
0101/15.02
HELICOIL® Plus: Thread technology for high-strength fastenings – metric threads
PDF
ENG
0100/16.02
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024