HELICOIL® machine taps

straight fluted | For through holes
Thread type: BSF | Product group: Accessories | Product type: 0141.1
Diameter (d)
BSF 1/2"-16
Pitch (P)
1.588
Packaging unit (pcs.)
1
Reset selection
For further information please contact us.
Art.no.: 01411795104/10
Art.no.: 01411795104/10
Type 0141.1 HELICOIL® machine tap to create holding threads for HELICOIL® thread inserts with British Standard Fine Threads (BSF) as per NASM33537. The tap is suited for through holes and blind holes with a deeper tap hole.

Properties:
• Straight-fluted
• With spiral point
• 4-pitch chamfer
• 10 % cutting angle
• For materials with 850 N/mm² strength max.
• Tolerance class 2B
Diameter (d):
BSF 1/2"-16
ECLASS 7.1:
21180390
Nominal length t2:
19.1
Pitch (P):
1.588
Packaging unit (pcs.):
1
Thread type:
BSF
Product type:
Machine taps
Product group:
Accessories
Product type:
0141.1
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
HELICOIL® Plus thread technology: Intelligent system solution comprising a fastener and efficient processing for high-strength screw joints
PDF
ENG
0100/24-V1-EN
Product Guide: 360° Joining Technology
PDF
ENG
1190/24-V1-EN (WBH)