HELICOIL® manual taps

finishing tap for through holes and blind holes
Thread type: BSF | Product group: Tools | Product type: 0140.2
Diameter (d)
BSF 5/16"-22
Pitch (P)
1.155
Packaging unit (pcs.)
1
Reset selection
For further information please contact us.
Art.no.: 01402765102/10
Art.no.: 01402765102/10
Finishing tap (product type 0140.2)

Manual tap for through holes and blind holes to create holding threads (acc. to NASM33537) for HELICOIL® coil thread inserts. A manual tap, a taper tap (product type 0140.1), is required in addition.

Properties:
• 2-pitch chamfer
• Machining of materials with 700 N/mm² strength max.

Note:
The taper tap (product type 0140.1) must be ordered as a separate item.
Diameter (d):
BSF 5/16"-22
ECLASS 7.1:
21180390
Pitch (P):
1.155
Packaging unit (pcs.):
1
Thread type:
BSF
Product type:
Hand taps
Product group:
Tools
Product type:
0140.2
Product Guide: 360° Joining Technology
PDF
ENG
1190/24-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
HELICOIL® Plus thread technology: Intelligent system solution comprising a fastener and efficient processing for high-strength screw joints
PDF
ENG
0100/24-V1-EN