DIN 440 R
similar to ISO 7094

Washers

form R = round hole | preferably for wood constructions
Material: Steel | Surface: zinc-plated | Product group: Washers
Diameter (d)
5.5
6.6
9
11
13.5
17.5
22
24
26
Packingunit (pcs.)
25
50
100
200
1000
For further information please contact us.
similar to ISO 7094 | DIN standard has been withdrawn
DIN 440 R | steel | zinc-plated | Cr(VI) - free

Note: similar to ISO 7094 | DIN-standard has been withdrawn
Cr(VI) Note:
Cr(VI)-free
Form:
Round
Risk hydrogen embrittlement:
Material:
Steel
Surface:
zinc-plated
Product group:
Washers
RoHS conformal:
Material:
Steel
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
PDF
ENG
1622/15.02