technical details
b | 8 |
---|---|
Cr(VI) Note | Cr(VI)-free |
Diameter (d) | 8.4 |
Diameter (d2) | 17 |
Diamter (d1) | 8.4 |
For thread | M8 |
Form | Other |
l1 | 20 |
l2 | 11 |
Material | Stainless steel |
Material version | A4 |
r | 4 |
Risk hydrogen embrittlement | |
RoHS conformal | |
s | 0,75 |
Downloads
Title | Language | Version | File | Download |
---|---|---|---|---|
Data sheet: Technical information and dimensions of the product | English | 02/2023 | 108.44 KB / PDF | |
Fastening and assembly technology: Products and services | English | 1180/21-V1-EN (WBH) | 8.79 MB / PDF |
This might also be of interest to you
-
RIPP LOCK® self-locking washers ribbed on both sides
with standard external diameter
Stainless steel A4 | 8 -
Hexagon nuts
Stainless steel A4 | M8 -
Washers
with long tab
Stainless steel A4 | 8.4