DIN 432

Washers

with external tab
Material: Steel | Installation method: Assembly by hand | Surface: zinc-plated | Product group: Washers
Diameter (d)
4.3
6.4
8.4
10.5
13
17
19
21
23
28
31
34
37
Packingunit (pcs.)
50
100
200
500
For further information please contact us.
Standard has been withdrawn without replacement
DIN 432 | steel | zinc-plated | Cr(VI) - free

Note: Norm has been withdrawn without replacement
Cr(VI) Note:
Cr(VI)-free
Form:
Round
Risk hydrogen embrittlement:
Material:
Steel
Installation method:
Assembly by hand
Surface:
zinc-plated
Product group:
Washers
RoHS conformal:
Material:
Steel
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
PDF
ENG
1622/15.02
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)