DIN 9021
similar to ISO 7093

Washers

with large outside diameter
Material: Steel 140 HV | Surface: bright | Product group: Washers
Diameter (d)
3.2
4.3
5.3
6.4
8.4
10.5
13
15
17
19
Packingunit (pcs.)
100
200
500
1000
5000
For further information please contact us.
similar to ISO 7093 | DIN standard has been withdrawn
DIN 9021 | steel | 140 HV | bright | Cr(VI) - free

External diameter = 3x nominal thread diameter

Note: Similar to ISO 7093 | DIN standard has been withdrawn
Material version:
140 HV
Cr(VI) Note:
Cr(VI)-free
Form:
Round
Risk hydrogen embrittlement:
Material:
Steel 140 HV
Surface:
bright
Product group:
Washers
RoHS conformal:
Material:
Steel
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
PDF
ENG
1622/15.02
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024