ISO 7089
similar to DIN 125

Washers

Material: Steel 300 HV | Surface: bright | Product group: Washers
similar to DIN 125 | DIN standard has been withdrawn
ISO 7089 | Washers | Steel 300 HV | bright | Cr(VI) - free
Material version:
300 HV
Cr(VI) Note:
Cr(VI)-free
Form:
Round
Risk hydrogen embrittlement:
Material:
Steel 300 HV
Surface:
bright
Product group:
Washers
RoHS conformal:
Material:
Steel
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)