ISO 7090
similar to DIN 125

Washers

Material: Steel 200 HV | Surface: bright | Product group: Washers
Diameter (d)
6,4
10,5
13
17
21
25
31
34
37
52
62
Packingunit (pcs.)
20
25
100
200
500
1000
For further information please contact us.
similar to DIN 125 | DIN standard has been withdrawn
ISO 7090 | Washers | Steel 200 HV | bright | Cr(VI) - free
Material version:
200 HV
Cr(VI) Note:
Cr(VI)-free
Form:
Round
Risk hydrogen embrittlement:
Material:
Steel 200 HV
Surface:
bright
Product group:
Washers
RoHS conformal:
Material:
Steel
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)