Böllhoff standard 53065 | stainless steel | A4 | Cr (VI) - free
RIPP LOCK® self-locking washers combine efficiency and a maximum securing effect. They support the optimally secured workpiece connection even under extreme vibrations or dynamic loads. They form-fit into the counterplate and the underside of the screw head. RIPP LOCK® are easy to assemble and disassemble. They can also be re-used several times. Thanks to the low fluctuation of the preload force, the safety elements play their role in materials with low inherent strength such as aluminium, copper, cast aluminium and magnesium alloys, etc.
Advantages:
• Excellent securing effect against automatic loosening even under high dynamic loads
• Excellent for metals with low strength, gentle to the contact surface even with painted and powder-coated surfaces
• Optimal for adjustable fastenings of components (e. g.B. Preload for belt drive) and slotted hole applications
RIPP LOCK® self-locking washers combine efficiency and a maximum securing effect. They support the optimally secured workpiece connection even under extreme vibrations or dynamic loads. They form-fit into the counterplate and the underside of the screw head. RIPP LOCK® are easy to assemble and disassemble. They can also be re-used several times. Thanks to the low fluctuation of the preload force, the safety elements play their role in materials with low inherent strength such as aluminium, copper, cast aluminium and magnesium alloys, etc.
Advantages:
• Excellent securing effect against automatic loosening even under high dynamic loads
• Excellent for metals with low strength, gentle to the contact surface even with painted and powder-coated surfaces
• Optimal for adjustable fastenings of components (e. g.B. Preload for belt drive) and slotted hole applications
Material version:
A4
Cr(VI) Note:
Cr(VI)-free
Form:
Round
Risk hydrogen embrittlement:
Material:
Stainless steel A4
Application:
Joining by bolt, joining by stud, joining by screw
Product type:
Flat washers
Product group:
Washers
RoHS conformal:
Material:
Stainless steel
Fastening and assembly technology: Products and services
RIPP LOCK® screw lock: Efficient and secure
The Manual of fastening Technology: 8th edition