Menu
Only for professionals

B 53065 

RIPP LOCK® self-locking washers ribbed on both sides
Material: Steel | Surface: zinc flake coating

Diameter (d)

Packingunit

For further information please contact us.
Item no.: 53065STZL10

Description

Read on Hide
Item no.: 53065STZL10
Böllhoff standard 53065 | Steel | zinc flake| Cr (VI) - free

RIPP LOCK® washers combine efficiency and a maximum securing effect. They support the optimally secured workpiece connection even under extreme vibrations or dynamic loads. They form-fit into the counterplate and the underside of the screw head. RIPP LOCK® are easy to assemble and disassemble. They can also be re-used several times. Thanks to the low fluctuation of the preload force, the safety elements play their role in materials with low inherent strength such as aluminium, copper, cast aluminium and magnesium alloys, etc.

Advantages:
• Excellent securing effect against automatic loosening even under high dynamic loads
• Excellent for metals with low strength, gentle to the contact surface even with painted and powder-coated surfaces
• Optimal for adjustable fastenings of components (e. g.B. Preload for belt drive) and slotted hole applications

Diameter: 10

technical details

Read on Hide
Application Joining by bolt, joining by stud, joining by screw
b max. 12,1
Cr(VI) Note Cr(VI)-free
d1 max. 20
d1 min. 19,48
d2 max. 10,77
d2 min. 10,5
Diameter (d) 10
For thread M10
Form Round
Material Steel
Risk hydrogen embrittlement
RoHS conformal
s 2,5
s max. 2,7
s min. 2,5
Surface zinc flake coating

Downloads

You can download CAD-files from our catalog on partcommunity: To Böllhoff partcommunity
Title Language Version File Download
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners English 1622/15.02 894.98 KB / PDF
Fastening and assembly technology: Products and services English 1180/21-V1-EN (WBH) 8.79 MB / PDF
RIPP LOCK® screw lock: Efficient and secure English 8210/21-V1-EN (WBH) 1.03 MB / PDF
Data sheet: Technical information and dimensions of the product English 02/2023 131.14 KB / PDF

Video

This might also be of interest to you

Contact

General questions:
Phone: + 36 22 511 018
E-mail:

You come from another country? Here you can find further contact persons.