DIN 94
similar to ISO 1234

Split pins

Material: Stainless steel A4 | Installation method: Installation with tool | Product group: Miscellaneous
Diameter (d)
1.6
2
2.5
3.2
4
5
8
Length (l)
16
18
20
22
25
28
32
36
40
45
56
Packaging unit (pcs.)
100
250
500
1000
For further information please contact us.
similar to ISO 1234
DIN 94 | stainless steel | A4 | Cr(VI) - free

Note:Identical with ISO 1234 | DIN-standard has been withdrawn

A split pin is a securing element that is used in machine and autmotive construction. It secures the placement of connected components in a direction that does not correspond with the main operational loading direction. For example, castle nuts are secured with a split-pin against twisting or shifting of the axes
Material version:
A4
Cr(VI) Note:
Cr(VI)-free
Risk hydrogen embrittlement:
Material:
Stainless steel A4
Installation method:
Installation with tool
Product type:
Pins, split pins, grooved pins
Product group:
Miscellaneous