DIN 94
similar to ISO 1234

Split pins

Material: Stainless steel A2 | Installation method: Installation with tool | Product group: Miscellaneous
similar to ISO 1234
DIN 94 | stainless steel | A2 | Cr(VI) - free

Note:Identical with ISO 1234 | DIN-standard has been withdrawn

A split pin is a securing element that is used in machine and autmotive construction. It secures the placement of connected components in a direction that does not correspond with the main operational loading direction. For example, castle nuts are secured with a split-pin against twisting or shifting of the axes
Material version:
A2
Cr(VI) Note:
Cr(VI)-free
Risk hydrogen embrittlement:
Material:
Stainless steel A2
Installation method:
Installation with tool
Product type:
Pins, split pins, grooved pins
Product group:
Miscellaneous