Art.no.: 23617301000/00
Battery-powered tool RIVKLE® NEO B107
The new generation of battery-powered RIVKLE® setting tools designed for the use in large series productions.
This setting force-controlled setting tool is suitable for setting RIVKLE® standard blind rivet nuts made of aluminum (M3-M8), steel (M3-M8) and stainless steel (M3-M6) and for blind rivet studs.
Scope of delivery:
• Basic tool
• User manual
• Quick start
• Device purging kit
• Open-end wrench
• Allen wrench
• Makita® lithium-Ion 1,5 Ah, 18v
• Makita® battery charger DC18RC
• Practical case for transportation and storage
Mandrels and nosepieces are not included in the scope of delivery and must be ordered separately.
Characteristics:
• Setting method: Force setting
• Setting capacity: 3 kN to 18 kN (M3-M8 steel)
• Weight with battery (without tooling): 2,27 kg
• Maximum stroke: 7,5 mm
• Production rate: 32 RIVKLE® /min*
• Screwing mode (new): Automatic screwing adjustment
• Sequence mode: Automatic unscrewing
• Manual unscrewing button: Yes
• Locking setting force from tool: Yes
• Working light: Yes
*According to Böllhoff procedure
Advantages:
• 3 kN to 18 kN (M3-M8 steel)
• Optimized maintenance (easier and faster)
• Designed and validated for mass production use
• Compatibility with existing RIVKLE® tooling (mandrels and anvils)
• For RIVKLE® blind rivet nuts and studs
The new generation of battery-powered RIVKLE® setting tools designed for the use in large series productions.
This setting force-controlled setting tool is suitable for setting RIVKLE® standard blind rivet nuts made of aluminum (M3-M8), steel (M3-M8) and stainless steel (M3-M6) and for blind rivet studs.
Scope of delivery:
• Basic tool
• User manual
• Quick start
• Device purging kit
• Open-end wrench
• Allen wrench
• Makita® lithium-Ion 1,5 Ah, 18v
• Makita® battery charger DC18RC
• Practical case for transportation and storage
Mandrels and nosepieces are not included in the scope of delivery and must be ordered separately.
Characteristics:
• Setting method: Force setting
• Setting capacity: 3 kN to 18 kN (M3-M8 steel)
• Weight with battery (without tooling): 2,27 kg
• Maximum stroke: 7,5 mm
• Production rate: 32 RIVKLE® /min*
• Screwing mode (new): Automatic screwing adjustment
• Sequence mode: Automatic unscrewing
• Manual unscrewing button: Yes
• Locking setting force from tool: Yes
• Working light: Yes
*According to Böllhoff procedure
Advantages:
• 3 kN to 18 kN (M3-M8 steel)
• Optimized maintenance (easier and faster)
• Designed and validated for mass production use
• Compatibility with existing RIVKLE® tooling (mandrels and anvils)
• For RIVKLE® blind rivet nuts and studs
Range of application:
M 3 - M 8
Weight g:
2270
max. setting force:
18 kN
Packaging unit (pcs.):
1
Product type:
Battery-powered installation tool
Product group:
Tools
Product type:
NEO B107
Translation of the original instruction manual: Electro-hydraulic setting tool for RIVKLE® blind rivet nuts
RIVKLE® NEO B: QUICK START
Translation of the original instruction manual: Electro-hydraulic setting tool for RIVKLE® blind rivet nuts
RIVKLE® NEO B107 and NEO B109: The new generation of setting tools for RIVKLE® blind rivet nuts and studs