E 5451

EJOT® Delta PT screws for thermoplastics

Flange/washer: with flange | Thread type: Self-tapping thread | Head shape: Flanged button head | Force application: Torx Plus | Material: Stainless steel A2 | Installation method: Screw into place with tool | Product group: Screws
E 5451 | Stainless steel A2 | Pan head with pressed-on washer | Torx Plus / Autosert drive| Cr(VI) - free | Self-tapping thread

The EJOT® PT screws with a self-tapping thread are used for direct screw fastening of thermoplastics. They lower production costs as no thread is created and no additional locking is required. They are inserted into pre-drilled holes for joining and are also suitable for very thin-walled components thanks to their low radial expansion. The screw connection has special self-locking features and protects the component. The high load-bearing capacity is achieved by a high thread load-bearing depth

Benefits:
• also suitable for very thin thermoplastic components due to low radial expansion
• lowers production costs - no thread formation and no additional securing required
• high load-bearing capacity due to high thread load-bearing depth

Further information and CAD files can be obtained directly from EJOT
Material version:
A2
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
with flange
Risk hydrogen embrittlement:
Thread type:
Self-tapping thread
Head shape:
Flanged button head
Force application:
Torx Plus
Material:
Stainless steel A2
Installation method:
Screw into place with tool
Product type:
Direct screw-fitting
Product group:
Screws
RoHS conformal:
Material:
Stainless steel
Self-Tapping Fasteners: Efficient fastening technology for solid metal, sheet metal and plastics
PDF
ENG
8705/21-V1-EN (WBH)