E 5451

EJOT® Delta PT screws for thermoplastics

Flange/washer: with flange | Thread type: Self-tapping thread | Head shape: Flanged button head | Force application: Torx Plus | Material: Steel 10 | Installation method: Screw into place with tool | Surface: zinc-plated | Product group: Screws
E 5451 | Tempered steel 10 | Zinc-plated | Pan head with pressed-on washer | Torx Plus / Autosert drive| Cr(VI) - free | Self-tapping thread

The EJOT® Delta PT screws with self-tapping thread are used for direct screw fastening of thermoplastics subject to challenging operating conditions. They lower production costs, as they eliminate the need for thread machining and additional locking elements. The thread geometry is especially innovative and facilitates the self-locking fastening of even very thin components while protecting the material. This delivers exceptional fatigue strength as well as high resistance to tension, torsion and vibrations.

Benefits:
• innovative thread geometry protects the material even in the case of very thin-walled plastic components
• lower production costs - no thread machining or additional locking required
• suitable for high loads - offers fatigue strength as well as resistance to tension, torsion and vibrations

Further information and CAD files can be obtained directly from EJOT
Material version:
10
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
with flange
Risk hydrogen embrittlement:
Thread type:
Self-tapping thread
Head shape:
Flanged button head
Force application:
Torx Plus
Material:
Steel 10
Installation method:
Screw into place with tool
Surface:
zinc-plated
Product type:
Direct screw-fitting
Product group:
Screws
RoHS conformal:
Material:
Steel
Self-Tapping Fasteners: Efficient fastening technology for solid metal, sheet metal and plastics
PDF
ENG
8705/21-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
PDF
ENG
1622/15.02
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)