DIN 933
similar to ISO 4017

Hexagon head bolts

hexagon head | fully threaded
Material: Steel 8.8 | Surface: zinc-plated | Flange/washer: without flange | Thread type: Metric thread | Head shape: Hexagon head | Force application: Hexagon head | Material: Steel 8.8 | Installation method: Screw into place with tool | Surface: zinc-plated | Product group: Screws
similar to ISO 4017 | DIN standard has been withdrawn
Art.no.: 9338.8VZ1040
DIN 933 | steel | 8.8 | zinc-plated | Cr(VI) - free | metric thread | screws can be paired with a 6h tolerance-compliant female thread

Note: Similar to ISO 4017 | DIN-standard has been withdrawn | changed spanner widths for M10, M12, M14 and M22


This standard specifies the characteristics of hexagon head bolts of product grade A and B:

Product grade A = For threads M1,6 to M24 and nominal lengths ≤ 10d or 150 mm, whichever is the shorter
Product grade B = For threads over M24 or nominal lengths > 10d or 150 mm, whichever is the shorter.

Information about the product class can be found in the technical details of the selected article.
a max.:
4.5
c max.:
0.6
c min.:
0.15
Diameter (d):
M10
da max.:
11.2
dw min. A:
15.6
dw min. B:
15.4
e min. A:
18.9
e min. B:
18.72
ECLASS 7.1:
23110101
k:
6.4
k max. A:
6.56
k max. B:
6.69
k min. A:
6.22
k min. B:
6.11
Length (l):
40
l max. A:
40.5
l max. B:
41.25
l min. A:
39.5
l min. B:
38.75
Material:
Steel 8.8
DIN/ISO:
DIN 933
Surface:
zinc-plated
Pitch (P):
1.5
Product grade:
A
r min.:
0.4
s max.:
17
s min. A:
16.73
s min. B:
16.57
Packaging unit (pcs.):
100
Tool size:
SW 17
Material version:
8.8
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Head shape:
Hexagon head
Force application:
Hexagon head
Installation method:
Screw into place with tool
Product type:
Cap screw with external driving feature
Product group:
Screws
RoHS conformal:
Material:
Steel
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
PDF
ENG
1622/15.02
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024