DIN 966
similar to ISO 7047

Raised countersunk head screws

cross-slot phillips
Flange/washer: without flange | Thread type: Metric thread | Head shape: Raised countersunk head | Force application: Cross-slot (Phillips) | Material: Steel 4.8 | Installation method: Screw into place with tool | Surface: zinc-plated | Product group: Screws
similar to ISO 7047 | DIN standard has been withdrawn
DIN 966 | steel | 4.8 | zinc-plated | Cr(VI) - free | metric thread

Note: Similar to ISO 7047 | DIN standard has been withdrawn
Material version:
4.8
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Head shape:
Raised countersunk head
Force application:
Cross-slot (Phillips)
Material:
Steel 4.8
Installation method:
Screw into place with tool
Surface:
zinc-plated
Product type:
Cap screw with internal driving feature
Product group:
Screws
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
1622/15.02