DIN 966
similar to ISO 7047

Raised countersunk head screws

cross-slot phillips
Flange/washer: without flange | Thread type: Metric thread | Head shape: Raised countersunk head | Force application: Cross-slot (Phillips) | Material: Stainless steel A2 | Installation method: Screw into place with tool | Product group: Screws
similar to ISO 7047 | DIN standard has been withdrawn
DIN 966 | stainless steel | A2 | Cr(VI) - free | metric thread

Note: Similar to ISO 7047 | DIN standard has been withdrawn
Material version:
A2
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Head shape:
Raised countersunk head
Force application:
Cross-slot (Phillips)
Material:
Stainless steel A2
Installation method:
Screw into place with tool
Product type:
Cap screw with internal driving feature
Product group:
Screws
RoHS conformal:
Material:
Stainless steel