similar to ISO 7050 | DIN standard has been withdrawn
DIN 7982 | Stainless steel | A4 | Cr(VI) - free | Thread type ST (sheet metal)
Note: Similar to ISO 7050 | DIN standard has been withdrawn | Head dimensions changed for ISO standard
Note: Similar to ISO 7050 | DIN standard has been withdrawn | Head dimensions changed for ISO standard
Material version:
A4
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Thread type ST (sheet metal)
Head shape:
Countersunk head
Force application:
Cross-slot (Phillips)
Material:
Stainless steel A4
Installation method:
Screw into place with tool
Product type:
Direct screw-fitting
Product group:
Screws
RoHS conformal:
Material:
Stainless steel
The Manual of fastening Technology: 8th edition
Fastening and assembly technology: Products and services