DIN 7982
similar to ISO 7050

Sheet metal screws

Countersunk head | Cruciform drive H (Phillips) | Form C with tip
Flange/washer: without flange | Thread type: Thread type ST (sheet metal) | Head shape: Countersunk head | Force application: Cross-slot (Phillips) | Material: Stainless steel A2 | Installation method: Screw into place with tool | Product group: Screws
Diameter (d)
2.2
2.9
3.5
3.9
4.2
4.8
6.3
Length (l)
6.5
9.5
13
16
19
22
25
32
38
Packaging unit (pcs.)
500
1000
2000
For further information please contact us.
similar to ISO 7050 | DIN standard has been withdrawn
DIN 7982 | Stainless steel | A2 | Cr(VI) - free | Thread type ST (sheet metal)

Note: Similar to ISO 7050 | DIN standard has been withdrawn | Head dimensions changed for ISO standard
Material version:
A2
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Thread type ST (sheet metal)
Head shape:
Countersunk head
Force application:
Cross-slot (Phillips)
Material:
Stainless steel A2
Installation method:
Screw into place with tool
Product type:
Direct screw-fitting
Product group:
Screws
RoHS conformal:
Material:
Stainless steel